Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select Product Features To Refine Your Search


AC Motors |
Click on a Catalog Number to see the product overview.
OR Click on a column heading to sort the results.
OR Select attributes to the left to narrow the results list.
OR Try our Power Search.


HVAC

Total Records: 406 Page  of 28 NEXT >> 
CATALOG
NUMBER

PHASE
 HP / kW 
RPM
VOLTAGE
ENCLOSURE
NEMA
  RM30030.25 / 0.19 1725 230/460 OPEN 48 
  CHC3413A0.25 / 0.19 1700 115/230 TEAO 48Z 
  AOM34540.25 / 0.19 1725 230/460 TEAO 48 
  PSC3413A0.25 / 0.19 1625 115/230 TEAO 48Z 
  RHM30030.25 / 0.19 1725 230/460 OPEN 48 
  CHC144A0.25 / 0.19 1700 115/230 TEAO 48Z 
  RHM144A0.25 / 0.19 1725 230/460 OPAO 48 
  CHC164A0.25 / 0.19 1100 115/230 TEAO 48Z 
  AOM34550.25 / 0.19 1140 230/460 TEAO 48 
  CHC3414A0.25 / 0.19 1100 115/230 TEAO 48Z 
  CHC3416A0.33 / 0.25 1700 115/230 TEAO 48Z 
  RM30070.33 / 0.25 1725 230/460 OPEN 48 
  RL1301A2770.33 / 0.25 1725 277 OPEN 56 
  RHM30070.33 / 0.25 1725 230/460 OPEN 48 
  PSC3416A0.33 / 0.25 1625 115/230 TEAO 48Z 
Total Records: 406 Page  of 28 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure